Product specifications
Characteristic | Value | Description |
|---|---|---|
| Design code | C | Third |
| Displacement | 08 | 8.2 cm3/r [0.50 in3/r] |
| Identification | 0 | None |
| Inlet port | AB | 1.0625-12 un-2b SAE o-ring ports (SAE #12) |
| Input shaft | 06 | 9 teeth, 16/32 dp 30 deg involute spline, 20.0 [0.79] min full spline,15.56 [0.61] dia, flat root side fit, shaft ext 31.5 [1.24], reinforcedfillet |
| Mounitng | AD | SAE a 2 bolt, 82.50 [3.25] pilot dia. 11.0 [0.43] dia holes slotted on 106.4 [4.19] dia. circle |
| Outlet port | AA | .875-14 unf-2b SAE o-ring ports (SAE #10) |
| Paint | AB | Epoxy coated black primer (aluminium surfaces have adhesion limitations) |
| Product | GD | External gear pump |
| Rotation | R | Right handed cw |
| Size | 5 | Frame size |
| Special features | 01 | Viton seal |
| Unit type | S | Single |