Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1EM-45-42WDXZ | |
| End size 1 | -45 | -45 |
| End size 2 | -42 | -42 |
| End type 1 | MALE ORFS METRIC | Male ORFS metric |
| End type 2 | MALE METRIC BONDED SEAL | Male metric bonded seal |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 1.969 | |
| Hex size 5 MM | 50.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1EM-WD | 1EM-WD |
| Thread sealant | NO | No |
| Thread size 1 | M45X2 | M45x2 |
| Thread size 2 | M42X2 | M42x2 |