Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1ET-30-12SPXZ | |
| End size 1 | -30 | -30 |
| End size 2 | -12 | -12 |
| End type 1 | MALE ORFS | Male ORFS |
| End type 2 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 1.260 | |
| Hex size 5 MM | 32.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1ET-SP | 1ET-SP |
| Thread sealant | NO | No |
| Thread size 1 | M30X1.5 | M30x1.5 |
| Thread size 2 | R 3/4-14 | R 3/4-14 |