Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1B-08-12_2WD_D3.6XZ | |
| End size 1 | -8 | -8 |
| End size 2 | -12 | -12 |
| End type 1 | MALE ORB BSPP | Male ORB BSPP |
| End type 2 | MALE ORB BSPP | Male ORB BSPP |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 1.260 | |
| Hex size 5 MM | 32.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1B-2WDD3.6 | 1B-2WDD3.6 |
| Thread sealant | NO | No |
| Thread size 1 | G 1/2-14 | G 1/2-14 |
| Thread size 2 | G 3/4-14 | G 3/4-14 |