Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1ET-39-12SPXZ | |
| End size 1 | -39 | -39 |
| End size 2 | -12 | -12 |
| End type 1 | MALE ORFS METRIC | Male ORFS metric |
| End type 2 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | ZINC | Zinc |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1ET-SP | 1ET-SP |
| Thread sealant | NO | No |