Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Red |
| Construction | 4 Ply Pes Fab,St Wire |
| Cover material | EPDM |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 4.66 |
| Outside diameter (mm) | 118.50 |
| Series | EHF020 Series |
| Tube material | UHMW |