Hyd Piston Pump TVW-500-L-SP-0000-000-10, TVWS-500M08L0000B1R02SVMA30SPA
12034132
Model code: TVWS-500M08L0000B1R02SVMA30SPA
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: W series variable displacement pumps
12034132
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | T | Transmission pump |
| Series | W | W-Series |
| Configuration | S | Single unit |
| Displacement | 500 | 500 ccm/rev |
| Basic standard | M | Metric |
| Mounting Flange | 08 | ISO3019/2-250B4HW |
| Rotation direction | L | Counter-clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 000B | SAE B |
| Main port | 1 | Sae port metric bolts |
| Main drive shaft end | 02 | ISO Spline |
| Seal material | V | FKM |
| Yoke position indicator | M | Voltage + visual indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Transmission circuit | 3 | with trans. circuit, without filter. ind., with HP relief |
| Zero position valve | 0 | No zero position valve |
| Control type | SP | Proportional valve |
| Disp adj options | A | CETOP 3 interface (no valve) |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | C | Over center |
| Additional functions | 3 | Pressure limiter overriding function side A and B |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Power control | 000000 | Not applicable |
| Pilot oil filter | 0 | None |
| Fail safe valve | 0 | None |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | 000 | None |
| Design number | 10 | Per data spec. in D. table 10 |
| Brand | DANFOSS | Danfoss |
| IPM FRAME SIZE | TVW-500 | TVW-500cc Pump |
| Model Code 1 | TVWS-500M08L0000B1R02SVMA30SPA | |
| Sub brand | HYDROKRAFT | Hydrokraft |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |