Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Check valve function | Yes | |
| Drain Port Dimension | G 1/4 | |
| Dust seal | Standard | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 194.5 [11.87] | |
| Hydraulic valve function | None | |
| Main port dimension | G 1/2, 2 x M10 x 1.5-6H block mounting threads | |
| Main port style | Sideport - staggered | |
| Main port thread type | BSP | |
| Model Code | MC2195AC04AS02000130000ABABAAB | |
| Motor function | Standard | |
| Motor Series | XL2 Series | |
| Motor Size | 195 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.3, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A | |
| Mounting flange type | 2 Bolt - A | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | Painted, Black | |
| Painted | Yes | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | Z331-51 | |
| Sensor | None | |
| Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end | |
| Shaft Key | n/a | |
| Shaft Seal | HNBR - High pressure | |
| Shaft type | Splined | |
| Special Features Assembly | Direction of rotation | |
| Special features hardware | Standard | |
| Valve system | Disc valve with valve drive |