Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | CAP | Cap |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Factory set pressrue BAR | 83.000 | |
| Factory set pressrue PSI | 1200.000 | |
| Flow rate GPM | 20.00 | |
| Flow rate LPM | 76.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE RELIEF VALVE | Pressure Relief Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Max working pressure BAR | 124.000 | |
| Max working pressure PSI | 1800.000 | |
| Min working pressure BAR | 21.000 | |
| Min working pressure PSI | 300.000 | |
| Model Code 1 | RV3A-10-V-C-0-18-12 | |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIRECT ACTING | Direct acting |
| Pressure rating BAR | 250.000 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Style | POPPET | Poppet |
| Valve Torque into cavity | 47-54 NM | 47-54 Nm |