Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | N | 8.00 inch |
| Mounting style | 07 | Head rectangular flange |
| Rod material | CARBON STEEL | Carbon steel |
| Port Type | 1 | NPTF port |
| Port Size | NPTF-0.750 | NPTF-0.750 |
| Cushion location | A | Non cushioned |
| First rod end type | 6 | Plain no attachment |
| Model Code 1 | CYL-F-TA---IN-IL-07-00050-D-B- | |
| Model Code 2 | NN-115-11-XXX-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Net stroke | 5.00 | |
| Port location | A | Port head 1 cap 1 |
| Seal type | A | Nitrile seals |
| Series | TA | TA Series- Pneumatic 250 psi |
