Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.00 | 2.00 inch |
| Mounting style | CF | Clevis mount |
| Port Type | N | NPTF |
| Port Size | NPTF-0.250 | NPTF-0.250 |
| Cushion location | B | Both end cushioned |
| Model Code 1 | CYL-F-TS---ID-ID-10-00148-B-B- | |
| Model Code 2 | NN-112-44-B22-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Net stroke | 14.00 | |
| Port cap location | 4 | Port cap location 4 |
| Port head location | 4 | Port head location 4 |
| Rod flats | 2 FLATS | 2 flats |
| Seal type | N | Nitrile lip type |
| Series | TS | TS Series- Pneumatic 200 psi |
| Steel port plug | NO | No |
| Sub brand | HYDRO-LINE | Hydro-Line |
