Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | L | 6.00 inch |
| Mounting style | 01 | Side lug |
| Gross stroke | 8.00 | 8.00 inch |
| Model Code 1 | CYL-F-NZ---IL-IP-01-00080-B-A- | |
| Model Code 2 | NN-116-44-XXX-XXXX-XXX-X-0090 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Series | NZ | NZ series-hydraulic 3000 psi |