CYLINDER NZ B2.50 R1.38 S10.000 IN MT9-product-details

CYLINDER NZ B2.50 R1.38 S10.000 IN MT9

12035165


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter2.50 inch
Gross stroke10.00 inch