
CYLINDER TB B1.00 R0.50 S1.000 IN M10, CYL-F-TB---IB-IB-10-00010-S-B-NN-111-44-XXX-XXXX-XXX-X-0000
12035185
Model code: CYL-F-TB---IB-IB-10-00010-S-B-NN-111-44-XXX-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: T series threaded cylinders
12035185
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | CYL-F-TB---IB-IB-10-00010-S-B- | |
| Model Code 2 | NN-111-44-XXX-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Series | TB | TB Series- Hydraulic 1000 psi |