Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | N | 8.00 inch |
| Mounting style | 09 | Head rectangle |
| Rod material | B | Case hardened |
| Port type | X | Custom port |
| Air bleeder | HR | Air bleeder head 2 cap 2 |
| Cushion location | A | Non cushioned |
| Gross stroke | 68.66 | 68.66 inch |
| Model Code 1 | NZXXNWXTXKA68BXX-4500 PSI | |
| Net stroke | 58.66 | |
| Rod end flats | NO FLATS | No Flats |
| Rod end joint | KG | Grub Screw |
| Stop tube | SA | Stop tube 10 inch |
| Test pressure PSI | 4500 |