CYLINDER NZ B1.50 R0.63 S2.000 IN M22-product-details

CYLINDER NZ B1.50 R0.63 S2.000 IN M22

12035203


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter1.50 inch
Gross stroke2.00 inch