Danfoss logo
CYLINDER NZ B6.00 R2.50 S30.000 IN MT9-product-details

CYLINDER NZ B6.00 R2.50 S30.000 IN MT9

12035289


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore diameter6.00 inch
Gross stroke30.00 inch