Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
12035342
CYLINDER NZ B5.00 R2.00 S24.125 IN M09
12035342
Where to buy
Export PDF
Tools
Add to comparison
12035342
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Bore diameter
K
5.00 inch
Mounting style
09
Head rectangle
Gross stroke
24.13
24.13 inch