Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | E | 2.50 inch |
| Mounting style | 01 | Side lug |
| Rod material | B | Case hardened |
| Port type | 1 | Standard NPTF |
| Cushion location | 4 | Cushion head 4 cap 4 |
| First rod end type | 5 | Small male UN thread |
| Gross stroke | 48.00 | 48.00 inch |
| Model Code 1 | CYL-F-NZ---IE-IE-01-00480-C-A- | |
| Model Code 2 | NN-114-11-B44-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Port location | K | Head 1 cap 1 |
| Rod end flats | 2 FLATS | 2 flats |
| Seal type | N | Normal |
| Series | NZ | NZ series-hydraulic 3000 psi |