CYLINDER TA B2.00 R0.75 S10.00 IN M01, CYL-F-TA---ID-ID-01-00100-B-B-NN-112-11-B11-XXXX-XXX-X-0000-product-details

CYLINDER TA B2.00 R0.75 S10.00 IN M01, CYL-F-TA---ID-ID-01-00100-B-B-NN-112-11-B11-XXXX-XXX-X-0000

12035610

Model code: CYL-F-TA---ID-ID-01-00100-B-B-NN-112-11-B11-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1CYL-F-TA---ID-ID-01-00100-B-B-
Model Code 2NN-112-11-B11-XXXX-XXX-X-0000
Model Code 3-X0000-X-2-X-P-XX-00000-XXXXX
SeriesTATA Series- Pneumatic 250 psi