CYLINDER NZ B3.25 R1.75 S19.250 IN M32-product-details

CYLINDER NZ B3.25 R1.75 S19.250 IN M32

12035669


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter3.25 inch
Gross stroke19.25 inch