Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Check valve function | No | |
| Drain Port Dimension | None | |
| Dust seal | Standard | |
| Front bearing type | Needle roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 234 [14.3] | |
| Hydraulic valve function | None | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Main port style | Sideport - aligned | |
| Main port thread type | UN / UNF | |
| Model Code 1 | MDL143AB01AA000000000AB00B | |
| Motor function | Standard | |
| Motor Series | Delta Series | |
| Motor Size | 235 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 2.5, 106.4, 13.6 [3.25 x 0.10, 4.19, 0.54] SAE A | |
| Mounting flange type | 6 Bolt - Magneto | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | Primer, Black, Low gloss | |
| Painted | Yes | |
| Rear bearing type | Needle roller bearing | |
| Seal Kit | 9900436-000 | |
| Sensor | None | |
| Shaft dimension | Dia. 1 1/2 inch, 3/8 - 16 UNC-2B thread in shaft end | |
| Shaft Key | Square key, 3/8 x 1 1/2 inch | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Straight | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Valve system | Disc valve on the output shaft |