Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1BK-16-33XZD | |
| End size 1 | -16 | -16 |
| End size 2 | -33 | -33 |
| End type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| End type 2 | MALE JIS METRIC 60 DEGREE CONE | Male JIS metric 60 degree cone |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 5 IN | 1.614 | |
| Hex size 5 MM | 41.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 1BK | 1BK |
| Thread sealant | NO | No |
| Thread size 1 | G 1-11 | G 1-11 |
| Thread size 2 | M33X1.5 | M33x1.5 |