Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | EPDM |
Inside diameter (inch) | 0.63 |
Inside diameter (mm) | 16.00 |
Outside diameter (inch) | 1.13 |
Outside diameter (mm) | 28.60 |
Tube material | Chlorosulphonated PE (CSM) |
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | EPDM |
Inside diameter (inch) | 0.63 |
Inside diameter (mm) | 16.00 |
Outside diameter (inch) | 1.13 |
Outside diameter (mm) | 28.60 |
Tube material | Chlorosulphonated PE (CSM) |