Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Chloroprene Blend (CR Blend) |
Inside diameter (inch) | 0.75 |
Inside diameter (mm) | 19.00 |
Outside diameter (inch) | 1.14 |
Outside diameter (mm) | 29.00 |
Tube material | Nitrile (NBR) |