Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Chlorosulphonated PE (CSM) |
Inside diameter (inch) | 0.87 |
Inside diameter (mm) | 22.20 |
Outside diameter (inch) | 1.23 |
Outside diameter (mm) | 31.20 |
Tube material | Bromobutyl Rubber (BIIR) |