Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
12038004
SICAK SU 016x23 (TSEMARKALI)
12038004
Alternate part number: C160016124
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
SEL by Danfoss
Color
Black
Cover material
EPDM
Inside diameter (inch)
0.63
Inside diameter (mm)
16.00
Outside diameter (inch)
1.00
Outside diameter (mm)
23.00
Tube material
EPDM