Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | ButadieneRubberBlend(BR Blend) |
Inside diameter (inch) | 10.00 |
Inside diameter (mm) | 254.00 |
Outside diameter (inch) | 11.30 |
Outside diameter (mm) | 287.00 |
Tube material | ButadieneRubberBlend(BR Blend) |