Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | ButadieneRubberBlend(BR Blend) |
Inside diameter (inch) | 3.00 |
Inside diameter (mm) | 76.20 |
Outside diameter (inch) | 3.66 |
Outside diameter (mm) | 93.00 |
Tube material | ButadieneRubberBlend(BR Blend) |