Synflex by Danfoss
1204-44003
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1204-44003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Pneumatic instrumentation lines, low pressure hydraulic or pneumatic supply lines, process sampling lines, high moisture content environments. | |
| Bend radius - min | 1 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 1063 Psi | |
| Color | Black | |
| Conductivity | Non-Conductive | |
| Construction | Extruded | |
| Cover material | Polyethelene | |
| Dash size | -4 | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | .17 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .25 in | |
| Product Height | .25 in | |
| Product Length/Depth | 250 ft | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | 187.5 in³ | |
| Product Weight | 2.725 lb | |
| Product Width | .25 in | |
| Reinforcement material | Polyethylene | |
| Sub-brand | None | |
| Trade Name | 1204 Series | |
| Tube material | Polyethylene | |
| Tube wall thickness | .24 in | |
| Working pressure | 210 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -65 °F |