Synflex by Danfoss
1204-66204
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1204-66204
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Pneumatic instrumentation lines, low pressure hydraulic or pneumatic supply lines, process sampling lines, high moisture content environments. |
| Bend radius - min | 1.25 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 1446 Psi |
| Color | Black |
| Conductivity | Non-Conductive |
| Construction | Extruded |
| Cover material | Polyethelene |
| Dash size | -6 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .251 in |
| Lay line style | Ink Jet |
| Outside diameter | .375 in |
| Product Height | .375 in |
| Product Length/Depth | 500 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | 866.4 in³ |
| Product Weight | 12.6 lb |
| Product Width | .375 in |
| Reinforcement material | Polyethylene |
| Sub-brand | None |
| Trade Name | 1204 Series |
| Tube material | Polyethylene |
| Tube wall thickness | .0625 in |
| Working pressure | 290 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -65 °F |