Product specifications
Characteristic | Value |
|---|---|
| Application | AgricultureAir conditioningConstructionRefrigerationTruck |
| Brand | Danfoss |
| Compliances | SAE J2064 Type E, Class 2 |
| Fitting angle shape 1 | Straight |
| HA Length UOM | Metric mm |
| Hose Series | GH001 Series |
| Hose size | Size 12 |
| Overall length IN | 160.4 |
| Overall length MM | 4075 |