Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | H | 100 mm |
| Mounting style | 09 | Head rectangle |
| Port Type | 7 | BSPP port |
| Port Size | BSPP G-0.750 | BSPP G-0.750 |
| First rod end type | 0 | Intermediate male metric thread |
| Model Code 1 | CYL-F-TV---MH-MN-09-0400X-H-A- | |
| Model Code 2 | TT-724-11-B33-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Port location | K | Head 1 cap 1 |
| Rod flats | 2 FLATS | 2 flats |
| Seal type | T | High temperature |
| Series | TV | TV series– ISO 6020-2interchangeable hydraulic cylinder |
| Working stroke | 400.00 |