Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | H | 4.00 inch |
| Mounting style | 09 | Head rectangle |
| Gross stroke | 0.50 | 0.50 inch |
| Model Code 1 | CYL-F-NZ---IH-IL-09-00008-B-A- | |
| Model Code 2 | NN-305-11-XXX-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Series | NZ | NZ series-hydraulic 3000 psi |
