Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | D | 2.00 inch |
| Mounting style | 10 | Cap fixed clevis |
| Gross stroke | 38.00 | 38.00 inch |
| Model Code 1 | CYL-F-NZ---ID-IE-10-00380-C-A- | |
| Model Code 2 | NN-303-11-XXX-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Series | NZ | NZ series-hydraulic 3000 psi |