CYLINDER NZ B2.00 R1.38 S5.000 IN M31-product-details

CYLINDER NZ B2.00 R1.38 S5.000 IN M31

12041976


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter2.00 inch
Gross stroke5.00 inch