CYLINDER NZ B6.00 R4.00 S73.420 IN M08

12043372


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore diameterL6.00 inch
Mounting style08Head square flange