Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Application | AIR CONDITIONING | Air conditioning |
| Catalog Item | EC2949-0808S | |
| Compatible hose ID IN | 0.420 | |
| Compatible hoses | GH001 | GH001 |
| Compatible tube OD IN | 0.50 | |
| Construction Style | CRIMP | Crimp |
| Thread sealant | NO | No |