Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 4 Spiral Steel Cord |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Outside diameter (inch) | 3.46 |
| Outside diameter (mm) | 88.00 |
| Series | BETONUC 85 D Mat.Hand 2S Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |