Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Natural Rubber Blend(NR Blend) |
| Inside diameter (inch) | 7.99 |
| Inside diameter (mm) | 203.00 |
| Outside diameter (inch) | 8.46 |
| Outside diameter (mm) | 215.00 |
| Series | ACCORDION SD Sewer&Road Sp Sz |
| Tube material | Natural rubber (NR) |