Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | EN 1360 TYPE 2 |
| Construction | 2 Ply Pes Fab,St Wire,Cu |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.88 |
| Outside diameter (mm) | 22.50 |
| Series | BARREL-16 SD Oil&Petr Ct |
| Tube material | Nitrile (NBR) |