Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | DIN 20018 |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Inside diameter (inch) | 0.51 |
| Inside diameter (mm) | 13.00 |
| Outside diameter (inch) | 0.91 |
| Outside diameter (mm) | 23.00 |
| Product length m | 20.000 |
| Series | LONG-KOMP20 D Air&Gas Ct |
| Tube material | Styrene Butadıene (SBR Blend) |