Danfoss logo
WATER  S/D 10 BAR 3"-product-details

WATER S/D 10 BAR 3"

12043920

Alternate part number: U141075048


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialStyrene Butadiene (SBR Blend)
Inside diameter (inch)3.00
Inside diameter (mm)76.20
Outside diameter (inch)3.58
Outside diameter (mm)91.00
SeriesKARADENIZ-10 SD Water Ct
Tube materialNatural Rubber Blend(NR Blend)