Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 2 Textile Spiral,Pes F,Stwi |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 4.57 |
| Outside diameter (mm) | 117.00 |
| Series | KARADENIZ-10 SD Water Ct |
| Tube material | Natural Rubber Blend(NR Blend) |