Danfoss logo
REF 164 GR-5BAR 114 MM-product-details

REF 164 GR-5BAR 114 MM

12044041

Alternate part number: M16K115001


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)4.51
Inside diameter (mm)114.50
Outside diameter (inch)5.20
Outside diameter (mm)132.00
SeriesISI-10 SDGR Hot Water Ct
Tube materialEPDM