Danfoss logo
SANDBLAST HOSE  32X48-product-details

SANDBLAST HOSE 32X48

12044162

Alternate part number: M711032219


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
CompliancesISO 3861
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)1.26
Inside diameter (mm)32.00
Outside diameter (inch)1.89
Outside diameter (mm)48.00
SeriesKUM D Mat.Hand Ct
Tube materialButadieneRubberBlend(BR Blend)