Product specifications
Characteristic | Value |
|---|---|
| Color | Tan |
| Cover material | Natural rubber (NR) |
| Inside diameter (inch) | 7.48 |
| Inside diameter (mm) | 190.00 |
| Outside diameter (inch) | 7.79 |
| Outside diameter (mm) | 198.00 |
| SERIES | PARATUB D Mat.Hand Sp Sz |
| Tube material | Natural rubber (NR) |