Danfoss logo
REF 904 (TYANA M/ORANGE) 102 MM-product-details

REF 904 (TYANA M/ORANGE) 102 MM

12044422

Alternate part number: T13M102016


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorOrange
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)4.00
Inside diameter (mm)102.00
Outside diameter (inch)4.19
Outside diameter (mm)106.60
SeriesTYANA M
Tube materialPolyvinyl chloride (PVC)