URARTU ST        102 MM-product-details

URARTU ST 102 MM

12044508

Alternate part number: TS61102046


Tools

Product specifications

Characteristic
Value
ColorGray
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.38
Outside diameter (mm)111.40
SeriesURARTU ST
Tube materialPolyvinyl chloride (PVC)