Product specifications
Characteristic | Value |
|---|---|
| Color | White |
| Construction | 6 Ply Pes Fab,Gl Fab |
| Cover material | Glass Fibre |
| Inside diameter (inch) | 7.99 |
| Inside diameter (mm) | 203.00 |
| Outside diameter (inch) | 9.37 |
| Outside diameter (mm) | 238.00 |
| Series | OSTRO GF Steel Mill Sp Tb |
| Tube material | EPDM Blend |